Topology | Power Factor Correction |
This reference design is a 4-kW CCM totem-pole PFC with F280049/F280025 control card and LMG342x EVM board. This design demos a robust PFC solution, which avoids isolated current sense by putting the controller's ground in the middle of a MOSFET leg. Benefitting from non-isolation, AC current sense can be implemented by high-speed amplifier OPA607, helping to realize reliable over-current protection. In this design, efficiency, thermal image, AC drop, lighting surge and EMI CE are fully validated. With completed test data, this reference design shows the maturity of totem-pole PFC with C2000 and GaN and is a good study platform for high efficiency products' PFC stage design.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 890324027012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | Across the mains | 1.2 µF | 275 | X2 | 130 | 0.1 | 8.33 GΩ | -40 °C up to +105 °C | 27.5 | 31 | 13 | 22 | Bulk | – | – | – | – | – | – | Boxed THT | ||
![]() | 74438323100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | – | – | – | – | – | – | – | – | – | 2.5 | 2 | 1 | – | 10 | 0.9 | 1.7 | 733 | 25 | 80 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 890324027012 | SPEC | |
![]() | 74438323100 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Samples |
---|