| Topology | Push-Pull Converter symmetrical isolated |
| Input voltage | 8-36 V |
| Switching frequency | 100 kHz |
| Output 1 | 250 V / 0 A |
| Output 2 | 250 V / 0 A |
This reference design demonstrates a method fordesigners to achieve high-voltage signals that can beused for flame detection using discrete components.The reference design is built with a low BOM cost andsmall solution size in mind. By using push-pullconverter topology, it is possible to achieve a wideinput range and low start-up time.
Order Code | Datasheet | Downloads | Status | Product series | SamplesAvailability & Sample | |
|---|---|---|---|---|---|---|
750343584 | SPECPush-Pull Transformer | Availability – | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Product series Push-Pull Transformer | –Check availability |
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |