IC manufacturers Texas Instruments

IC manufacturers (103)

Texas Instruments TLV1117 | Demoboard TIDA-01541

High-Bandwidth Phase Current and DC-Link Voltage Sensing Reference Design for Three-Phase Inverters

Overview

TopologyOther Topology
IC revisionE1

Description

The TIDA-01541 reference design reduces system cost and enables a compact design for isolated phase current and DC link voltage measurement in three-phase inverters, while achieving high bandwidth and sensing accuracy. The output of the isolated amplifiers is interfaced to the internal ADC of the MCU using a differential-to-single-ended circuit. Use of isolated amplifiers enables using SAR ADC within MCU, thereby lowering system cost without any trade-offs on the current sensing. The 8-pin package reduces board form factor. High bandwidth of the isolated amplifier enables protection of IGBTs within 3.5 µs and high-performance specifications enable high-accuracy current and voltage measurements. The DC link voltage measurement is done with a high input impedance to avoid effect of source impedance due to high-voltage potential divider to improve accuracy.

Features

  • Reinforced, Isolated Inverter Suited for 400-V to 1200-V DC-Link Drives Rated up to 10 kW
  • Reinforced, Isolated Amplifiers With High Bandwidth (> 200 kHz) Enable Low LatencyCurrent Sensing and Fast Overcurrent Detection (< 3 μs) to Protect Power Stage
  • Reinforced, Isolated Amplifier With High Impedance Input Optimized for Precision Sensing of High-Impedance Nodes Like DC-Link Voltage,±1% Error for DC-Link Voltage Sensing Accuracy From 0-V to 1026-V DC
  • Calibrated Current Measurement Error of ±0.5% Over ±50-A FSR and Across Temperature Range From –25°C to +85°C
  • Reinforced, Isolated Amplifier With Low Power Consumption Allows Powering From Gate DriversBootstrap Capacitor Simple LDO
  • Protection Against DC Bus Undervoltage, Overvoltage, Overload, Ground Fault, and Overtemperature

Typical applications

  • AC Inverters and VF Drives, Three-Phase UPS, Solar Inverters
  • Servo CNC and Robotics

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
SPECWCAP-CSGP MLCCs 16 V(DC), 10 nF, ±10%
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance10 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability