Topology | Buck Converter |
Input voltage | 2.9-5.5 V |
Switching frequency | 2600-3400 kHz |
Output 1 | 1.8 V / 2 A |
IC revision | B |
The TLV62065-Q1 is a highly efficient, synchronous step-down, dc-dc converter with a 1.2-V fixed output voltage.. It provides up to 2 A of output current.
With an input voltage range of 2.9 V to 5.5 V, the device is a perfect fit for power conversion from a 5-V or 3.3-V system supply rail. The TLV62065-Q1operates at 3-MHz fixed frequency and enters powersave mode operation at light load currents to maintain high efficiency over the entire load current range. For low-noise applications, the TLV62065-Q1 can be forced into fixed-frequency PWM mode by pulling the MODE pin high.
In the shutdown mode, the current consumption is reduced to less than 1 µA and an internal circuit discharges the output capacitor.
The TLV62065-Q1 operates with a 1-µH inductor and 10-µF output capacitor.The TLV62065-Q1 is available in a small 2-mm × 2-mm × 0.75-mm 8-pin SON package.
Remarks:l2=2.2uH taken input siderefer http://www.ti.com/lit/an/slva705/slva705.pdfpage no.3
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 78438323010 | SPEC | 8 files | WE-MAIA SMT Power Inductor | 1 | 3.55 | 2.6 | 5.3 | 75 | 80 | SMT | ||
![]() | 78438335022 | SPEC | 8 files | WE-MAIA SMT Power Inductor | 2.2 | 3 | 2.5 | 4.2 | 108 | 45 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 78438323010 | SPEC | |
![]() | 78438335022 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|