IC manufacturers Texas Instruments

IC manufacturers (103)

Texas Instruments TLV759P | Demoboard LAUNCHXL-F28P65X

1-A, low-IQ, high-accuracy, adjustable ultra-low-dropout voltage regulator with enable

Overview

TopologyOther Topology
IC revisionA

Description

The TLV759P is an adjustable 1-A low-dropout (LDO) regulator. This device is available in a small, 6-pin, 2-mm × 2-mm WSON package and consumes very low quiescent current and provides fast line and load transient performance. The TLV759P features an ultra-low dropout of 225 mV at 1 A that can help improve the power efficiency of the system.The TLV759P is optimized for a wide variety of applications by supporting an input voltage range from 1.5 V to 6.0 V and an externally adjustable output range of 0.55 V to 5.5 V. The low output voltage enables this LDO to power the modern microcontrollers with lower core voltages. Additionally, the TLV759P has a low IQ with enable functionality to minimize standby power. This device features an internal soft-start to lower the inrush current, which provides a controlled voltage to the load and minimizes the input voltage drop during start up.The TLV759P is stable with small ceramic output capacitors, allowing for a small overall solution size. A precision band-gap and error amplifier provides a high accuracy of 0.7% max at 25ºC and 1% max over temperature (85ºC). This device includes integrated thermal shutdown, current limit, and undervoltage lockout (UVLO) features. The TLV759P has an internal foldback current limit that helps reduce the thermal dissipation during short-circuit events.

Features

  • Input Voltage Range: 1.5 V to 6.0 V
  • Adjustable Output Voltage:
  • 0.55 V to 5.5 V
  • Very Low Dropout:
  • 225 mV (max) at 1 A (3.3 VOUT)
  • High Output Accuracy:
  • 0.7%, Typical
  • 1%, Maximum Over Temperature (85°C)
  • IQ: 25 µA (Typical)
  • Built-In Soft-Start With Monotonic VOUT Rise
  • 2-mm × 2-mm 6-Pin WSON (DRV)
  • Active Output Discharge

Typical applications

  • Set-Top Boxes, Gaming Consoles, Home Theater and Entertainment, Printers
  • Thermostat and Lighting Controls
  • Servers

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Samples
WCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
WCAP-CSGP MLCCs 16 V(DC), 2.2 µF, ±20%
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance2.2 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.05 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel