IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TMAG5110 | Demoboard TMAG5110EVM

High-sensitivity, 2D, dual-channel, Hall-effect latch

Overview

TopologyOther Topology

Description

The TMAG5110 and TMAG5111 are 2-dimensional, dual Hall-effect latches operating from a 2.5 V to 38 V power supply. Designed for high-speed and high-temperature motor applications, these devices are optimized for applications leveraging rotating magnets. Integrating two sensors and two separate signal chains the TMAG511x offers two independent digital outputs giving speed and direction calculation (TMAG5111) or giving directly the digital output of each independent latches (TMAG5110). This high level of integration allow the use of a single TMAG511x device instead of two separate latches.The device is offered in a standard 3 mT operating point, as well as a high-sensitivity 1.4 mT operating point. The higher magnetic sensitivity provides flexibility in low-cost magnet selection and mechanical component placement. The TMAG511x is also available in three 2-axis combination options (X-Y, Z-X, Z-Y) to allow flexible placement of the sensor relative to the magnet.The device performs consistently across a wide ambient temperature range of –40 °C to +125 °C

Features

  • 2D sensing with planar and vertical hall sensors
  • Inherent quadrature independent of magnet alignment or magnet pole pitch
  • Two functional options available:
  • TMAG5110: independent 2D outputs
  • TMAG5111: speed and direction outputs
  • Ultra-high magnetic sensitivity:
  • TMAG511xx2: ±1.4 mT (typical)
  • TMAG511xx4: ±3 mT (typical)
  • Fast 40-kHz sensing bandwidth
  • 2.5-V to 38-V operating VCC range
  • Open-drain output (10 mA sink)
  • Wide ambient operating temperature range: –40 °C to +125 °C
  • Reverse supply protection (up to –20 V)
  • Device survives up to 40-V
  • Output short-circuit protection
  • Output current limitation

Typical applications

  • Incremental rotary encoding, Linear speed and direction control, Angular position detection, Knob control, Fluid measurement, Angular speed and direction, Wheel and motor speed

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 100 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability