IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments TMS320F2803x | Demoboard TMDSHVMTRPFCKIT

High Voltage Motor Control and PFC Developer's Kit

Overview

TopologyPower Factor Correction
Input voltage85-400 V
Output 115 V
IC revision1.1

Description

Replacement of Control CardTMDSHVMTRPFCKIT is a DIMM100 controlCARD based motherboard evaluation module. The High Voltage Motor Control and PFC Developer’s Kit provides a great reference platform to learn and experiment with digital control of high voltage motors with Texas Instruments’ C2000™ 32-bit microcontroller family. This kit is a superb, all-around motor inverter design tool, showcasing control of the most common types of high voltage, three phase motors—including AC induction (ACI), brushless DC (BLDC), and permanent magnet synchronous motors (PMSM). Digital motor control methods are demonstrated, including trapezoidal, variable frequency (V/F), and field oriented control (FOC), using sensored or sensorless back-EMF techniques. Users learn design and digital control of a full inverter design from AC input—with Power Factor Correction (PFC)—all the way through the motor drive stages and motor control.

Features

  • Three phase inverter baseboard with interface to accept DIMM100 controlCARDs
  • XDS100v1 USB to JTAG emulation (with additional UART)
  • 3-phase motor inverter stage rated for 1KW loads
  • Two phase interleaved power factor correction stage rated to 750W (no software examples)
  • 85-132 VAC / 170-250 VAC input
  • Isolated CAN communications interface
  • Isolated UART communications interface
  • Isolated USB JTAG emulation
  • Four PWM DACs for observation and debug of system variables through an oscilloscope
  • Over-current protection for PFC stages and inverter stage via MCU PWM trip functionality

Typical applications

  • Medical, Healthcare and Fitness
  • Telecom Infrastructure
  • Factory Automation
  • Electric Vehicle/Hybrid Electric Vehicle (EV/HEV) Powertrain
  • Power Delivery / Grid Infrastructure

More information

Products

Order Code Data­sheet Downloads Status Product series Samples
750317797SPEC
Active i| Production is active. Expected lifetime: >10 years. PFC Inductor
Order Code Data­sheet
750317797SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples