Topology | Other Topology |
IC revision | 2 |
The TMUXS7614DEVM is used to evaluate the performance of the TMUXS7614D. The evaluation module (EVM) comes with the TMUXS7614D device soldered on. The EVM allows for engineers to easily evaluate the TMUXS7614D for applications, such as test and measurement.
The TMUXS7614DEVM is used to evaluate the performance of the TMUXS7614D. The evaluation module (EVM) comes with the TMUXS7614D device soldered on. The EVM allows for engineers to easily evaluate the TMUXS7614D for applications, such as test and measurement.
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Color | Gender | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
609002115121 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Jumper with Test Point & Pullback | 1 | Black | Jumper | 3 | Bag |
Order Code | Datasheet | |
---|---|---|
609002115121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Color | Gender | IR (A) | Packaging | Samples |
---|