Topology | Other Topology |
Input voltage | 12-30 V |
The TPA3220EVM-MICRO is 60x80 mm making it the smallest evaluation platform for a 2x 100W amplifier with no heatsink. The board features the TPA3220 device, which is an analog input Class-D amplifier with ultra-low idle losses and >90% efficiency allowing the PCB to become the heatsink (no bulky metal heatsink required). It can operate from a single supply making system design easier and integrates an analog front-end with multiple gain settings options for direct connection to most audio sources.
Wide 7-V to 30-V Supply Voltage OperationStereo (2 x BTL) and Mono (1 x PBTL) OperationOutput Power at 10% THD+N60-W Stereo Continuous into 8 Ω in BTL105-W Stereo Peak into 4 Ω in BTL
Output Power at 1% THD+N50-W Stereo Continuous into 8 Ω in BTL88-W Stereo Peak into 4 Ω in BTL
5-V Gate Drive or Built-in LDO for Optional Single-Supply OperationClosed-Loop Feedback DesignSignal Bandwidth up to 100 kHz for High-Frequency Content From HD Sources0.02% THD+N at 1 W into 4 Ω60-dB PSRR (BTL, No Input Signal)<75-µV Output Noise (A-Weighted)
108-dB SNR (A-Weighted)AD or HEAD Modulation Schemes
Low-Power Operating ModesStandby Modes: Mute and < 1 mA ShutdownLow Idle-Current HEAD Modulation SchemeSingle-Channel BTL Operation
Multiple Input Options to Simplify Pre-Amp DesignDifferential or Single-Ended Analog InputsSelectable Gains: 18 dB, 24 dB, 30 dB, 34 dB
Integrated Protection: Undervoltage, Overvoltage, Cycle-by-cycle Current Limit, Short Circuit, Clipping Detection, Overtemperature Warning and Shutdown, and DC Speaker Protection90% Efficient Class-D Operation (4 Ω)Thermal Pad Located on Package BottomPin-Compatible Family of Devices with Voltage and Power-Level Options
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 860010678024 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | 1000 µF | 50 | 2000 | -40 °C up to +85 °C | 1485 | 500 | 10 | 5 | 13 | 25 | Ammopack |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 860010678024 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | Samples |
---|