Topology | Other Topology |
IC revision | A |
In higher-power class-D amplifiers, generally above 10 W of output power, a filter on the output of theamplifier is required. The filter is passive in nature and uses both an inductor and a capacitor on eachoutput terminal. Therefore, it is referred to as an LC filter. Proper component selection of the LC filter iscritical to meet the desired audio performance, efficiency, EMC/EMI requirements, and cost for the endapplication. This application report serves as a guide to aid in the section of LC filter components forclass-D amplifiers to meet target-design goals of the end system.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | RDC max. (mΩ) | Wire Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443556680 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 6.8 | 22 | 13 | 27 | 4.1 | 24 | WE-PERM 2 | 4.428 | – | ||
![]() | 7443630700 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCF SMT High Current Inductor | 7 | 19.5 | 27 | 30 | 5.61 | 18 | MnZn | 6.17 | Flat | ||
![]() | 7443551730 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 7.3 | 16.5 | 5.5 | 12 | 5.9 | 28 | WE-PERM | 6.49 | – | ||
![]() | 7443557760 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 7.6 | 22.8 | 19 | 22 | 3.75 | 20 | MnZn | 4 | – | ||
![]() | 74435561100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 10 | 16.5 | 10 | 21.5 | 6.9 | 14 | WE-PERM 2 | 7.452 | – | ||
![]() | 74435571100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 10 | 16.4 | 8.8 | 18.5 | 6.9 | 16 | MnZn | 7.45 | – | ||
![]() | 7443631000 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCF SMT High Current Inductor | 10 | 16.15 | 22 | 23 | 7.96 | 13 | MnZn | 8.76 | Flat |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443556680 | SPEC | |
![]() | 7443630700 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 7443551730 | SPEC | |
![]() | 7443557760 | SPEC | |
![]() | 74435561100 | SPEC | |
![]() | 74435571100 | SPEC | |
![]() | 7443631000 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | RDC max. (mΩ) | Wire Type | Samples |
---|