IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS22916 | Demoboard TPS22916EVM

TPS22916 5.5V, 2A, 60mΩ on-resistance load switch evaluation module

Overview

TopologyOther Topology
Input voltage1-5.5 V

Description

The TPS22916 evaluation module (EVM) is an assembled and tested circuit for evaluating the TPS22916xx load switches. The TPS22916EVM allows the user to apply different input voltages (1.0 V to 3.6 V) under different loading conditions (0 A to 2 A) to the TPS22916xx devices. This evaluation module comes with the TPS22916B, TPS22916C, TPS22916CL, and TPS22916CN devices.

Features

  • TPS22916B, TPS22916C, TPS22916CL, and TPS22916CN devices
  • Input voltage range: 1 V to 5.5 V
  • Input Current Range: 0 A to 2 A
  • Access to the VIN, VOUT, GND, and ON pins
  • On board CIN and COUT capacitors

Typical applications

  • Wearables, Smartphones, Tablets, Portable speakers

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Color
Gender
IR(A)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 1, Black
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins
ColorBlack 
GenderJumper 
Rated Current3 A
PackagingBag 
Check availability