Topology | Flyback Converter |
Input voltage | 0-57 V |
Switching frequency | 225-275 kHz |
Output 1 | 5.15 V / 4.5 A |
IC revision | A |
The Texas Instruments TPS23751EVM-104 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS23751 Power over Ethernet powered device and DC/DC controller. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features.
Remark:
L1=3.3uH
L2=0.33uH
Refer page no 5
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7440690033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 3.3 | 2.55 | 2.3 | 40 | SMT | ||
749022011 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | 1000 Base-T Transformer with PoE+ | 350 | – | – | – | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7440690033 | SPEC | |
749022011 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|