IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments TPS23753A

IEEE 802.3 PoE INTERFACE AND CONVERTER CONTROLLER WITH ENHANCED ESD IMMUNITY

Overview

TopologyFlyback Converter
Input voltage24 V
Switching frequency223-273 kHz
Output 112 V / 0.85 A
IC revisionB

Description

The TPS23753A is a combined Power over Ethernet (PoE) powered device (PD) interface and current-mode dc/dc controller optimized specifically for isolated converter designs. The PoE implementation supports the IEEE 802.3at standard as a 13 W type 1 PD. The requirements for an IEEE 802.3at type 1 device are a superset of IEEE 802.3-2008 (originally IEEE 802.3af).

The TPS23753A supports a number of input-voltage ORing options including highest voltage, external adapter preference, and PoE preference.

The PoE interface features an external detection signature pin that can also be used to disable the internal hotswap MOSFET. This allows the PoE function to be turned off. Classification can be programmed to any of the defined types with a single resistor.

The dc/dc controller features a bootstrap startup mechanism with an internal, switched current source. This provides the advantages of cycling overload fault protection without the constant power loss of a pull up resistor.

The programmable oscillator may be synchronized to a higher-frequency external timing reference. The TPS23753A features improvements for uninterrupted device operation through an ESD event.

Features

  • Enhanced ESD Ride-Through Capability
  • Optimized for Isolated Converters
  • Complete PoE Interface
  • Adapter ORing Support
  • 12 V Adapter Support
  • Programmable Frequency with Synch.
  • Robust 100 V, 0.7 Hotswap MOSFET
  • Small TSSOP 14 Package
  • 15 kV / 8 kV System Level ESD Capable
  • –40°C to 125°C Junction
  • Temperature Range
  • Design Procedure Application Note - SLVA305
  • Adapter ORing Application Note - SLVA306

Remarks:1)From Application notes (8)Using the TPS23753A with an External Error Amplifier

  • Transformer T1 is used at the output, due to this inductor value L1=4.7uH is not taken

2)From User guides (3)TPS23753AEVM-235 Evaluation Module (Rev. A)

  • Transformer T1 is used at the output, due to this inductor value L1=10uH is not taken

Typical applications

  • VoIP Telephones
  • IEEE 802.3at Compliant Powered Devices
  • Access Points
  • Security Cameras

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
742792040SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 600 700 150 MHz 2000 0.15 High Current
Order Code Data­sheet Simu­lation
742792040SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples