IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments TPS23758RJJ | Demoboard TIDA-010083

IEEE 802.3at PoE PD with no-opto sync flyback DC-DC controller

Overview

TopologyFlyback Converter
Input voltage18-57 V
Output 14 V / 1.65 A
IC revision001

Description

Ethernet (PoE) powered device (PD) interface, a 150-V switching power FET, and a current-mode DC-DC controller optimized for flyback topology. The high level of integration along with primary side regulation (PSR), spread spectrum frequency dithering (SSFD), and advanced startup makes the TPS23758 an ideal solution for size-constrained applications. The PoE implementation supports the IEEE 802.3at standardas a 13-W, Type 1 PD. The PSR feature of the DC-DC controller uses feedback from an auxiliary winding for control of the output voltage, eliminating the need for external shunt regulator and optocoupler. It is optimized for operation in continuous conduction mode (CCM) with secondary side synchronous rectification, resulting in optimum overall efficiency, regulation accuracy and step load response over multiple outputs (for example 5-V and 3.3-V output). Typically, the converteroperates at a switching frequency of 250 kHz.SFFD and slew rate control helps to minimize the size and cost of the EMI filter. Advanced Startup allows the use of minimal bias capacitor while simplifying converter startup and hiccup design. Primary auxiliary power detect (APD) pin can be used to provide priority for a primary side power adapter.The DC-DC controller features adjustable soft-start, slope compensation, and blanking. For non-isolated applications, the buck topology is also supported by the TPS23758.

Features

  • Complete IEEE 802.3at PD solution for type 1 PoE– Ethernet Alliance (EA) logo certified designs available– Robust 100-V, 0.36-Ω (typ) hotswap MOSFET
  • Integrated PWM controller with 0.77-Ω (typ) 150-V power MOSFET– Flyback controller with PSR– Supports CCM operation with secondary
  • side synchronous FET— multi-outputs– ±1% (typ, 5-V Output) Load regulation (0-
  • 100% load range) — with Sync FET– Supports low-side switch buck topology– Adjustable switching frequency with
  • synchronization– Soft-start control with advanced startup– Programmable slew rate and frequency
  • dithering for enhanced EMI reduction
  • Primary adapter priority input
  • –40°C to 125°C Junction temperature range
  • Small 6-mm x 4-mm VSON package

Typical applications

  • IEEE 802.3at compliant powered devices / VoIP phones / Security cameras / IP phones / Access points

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
Vaux
(V)
fswitch
(kHz)
L
(µH)
NPRI : NSEC : NAUXISAT
(A)
VT
(V (DC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples
750318517SPEC
2 files MID-FLYTI Flyback Transformers for Texas Instruments 18 - 57 V (DC) 4 1.6 5 0.01 10 250 200 5.09:1.27:1:2.55 1 2125 13.34 15.24 11.43 SMT EP10
Order Code Data­sheet Simu­lation
750318517SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
Vaux
(V)
fswitch
(kHz)
L
(µH)
NPRI : NSEC : NAUXISAT
(A)
VT
(V (DC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples