IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments TPS2378DDA

IEEE 802.3at PoE High-Power PD Interface

Overview

TopologyBoost Converter
Input voltage33-57 V
Output 148 V / 1 A
IC revisionC

Description

This 8-pin integrated circuit contains all of the features needed to implement an IEEE802.3at type-2 powered device (PD). The low 0.5 Ω internal switch resistance, combined with the enhanced thermal dissipation of the PowerPAD™ package, enables this controller to continuously handle up to 0.85 A. The TPS2378 features an auxiliary power detect (APD) input, providing priority for an external power adapter. It also features a 100 V pass transistor, 140 mA inrush current limiting, type-2 indication, auto-retry fault protection, and an open-drain power-good output.

Features

  • IEEE 802.3at Type-2 Hardware Classification with Status Flag
  • Adapter Priority Input
  • DC/DC Converter Enable
  • Robust 100 V, 0.5 Ω Hotswap MOSFET
  • Operating Current up to 850 mA
  • 1A (Typical) Operating Current Limit
  • 15 kV/8 kV System-level ESD Capability
  • PowerPAD SO-8 Package

Remarks:1.From User guides (2)TPS2378EVM-105 User's Guide

  • Transformer T1 is used with TPS2378DDA IC2.adapter input is taken

Typical applications

  • IEEE 802.3at-compliant Devices
  • Multiband Access Points
  • Forced, Four-Pair, High Power Devices
  • Security Cameras
  • Video and VoIP Telephones
  • Pico-base Stations

Products

Order Code Data­sheet Downloads Status Product series Samples
749022011SPEC
Active i| Production is active. Expected lifetime: >10 years. 1000 Base-T Transformer with PoE+
Order Code Data­sheet
749022011SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples