IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments TPS2384

TPS2384 Quad Integrated Power Sourcing Equipment Power Manager

Overview

TopologyFlyback Converter
Input voltage90-264 V
Output 148 V
IC revisionE

Description

The TPS2384 is a quad-port power sourcing equipment power manager (PSEPM) and is compliant to the Power-over-Ethernet (PoE) IEEE 802.3af standard. The TPS2384 operates from a single 48-V supply and over a wide temperature range (–40°C to 125°C). The integrated output eliminates two external components per port (FET and sense resistor) and will survive 100-V transients. Four individual 15-bit A/D converters are used to measure port resistance, voltage, current and die temperature making PSE solutions simple and robust. The TPS2384 comes with a comprehensive software solution to meet the most demanding applications which can serve as a core for all PoE system designs.

TheTPS2384 is available in either 64-pin PowerPAD™ down (PAP) or 64-pin PowerPAD™ up (PJD) packages.

Features

  • Quad-Port Power Management With Integrated Switches and Sense Resistors
  • Compliant to IEEE 802.3af Standard
  • Operates from a Single 48-V Input Supply
  • Individual Port 15-bit A/D
  • Auto, Semi-Auto and Power Management Operating Modes
  • Controlled Current Ramps for Reduced EMI and Charging of PD’s Bulk Capacitance
  • I2C Clock and Oscillator Watchdog Timers
  • Over-Temperature Protection
  • DC and DC Modulated Disconnect
  • Supports Legacy Detection for Non-Compliant PD’s
  • Supports AC Disconnect
  • High-Speed 400-kHz I2C Interface
  • Comprehensive Power Management Software Available
  • Operating Temperature Range –40°C to 125°C

Typical applications

  • Ethernet Hubs & SOHO Hubs
  • PSE Injectors
  • Ethernet Mid-Spans
  • Ethernet Enterprise Switches
  • SOHO Hubs

Products

Order Code Data­sheet Downloads Status Product series Samples
750811154SPEC
Active i| Production is active. Expected lifetime: >10 years. Offline Transformer
Order Code Data­sheet
750811154SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples