IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments TPS23882RTQR | Demoboard TIDA-050026-23882

Type-3 2-pair 8-channel PoE PSE controller with SRAM and 200 mΩ Rsense

Overview

TopologyOther Topology
IC revisionA

Description

This reference design showcases a Type-3, 30W, 2-Pair 24-port Ethernet switch for Power over Ethernet (PoE) applications which can send up to 30W per port for IEEE 802.3bt Type 3 applications and up to 60W per port for non-standard applications. Based on the MSP430F523x family, TI's TPS2388x FirmPSE system firmware provides a total system level solution for multi-port applications which reduces time to market and frees-up valuable software resources. This design supports port power management with priority, multiple power supplies, legacy PD detection, field upgradability, UART/I2C communication with the host, and more. TI’s FirmPSE system firmware GUI for this design enables the customization of production level PSE system firmware code with just a few clicks of a button and provides real-time communication to the system. In addition, two of these designs may be cascaded through the edge connectors in order to support up to 48-port PSE systems.

Features

  • IEEE 802.3bt PSE solution for PoE 2 Type-3 2-Pair Power Over Ethernet applications
  • Compatible with TI's FirmPSE system firmware
  • SRAM Programmable memory
  • Programmable power limiting accuracy ±3%
  • 200-mΩ Current sense resistor
  • Legacy PD capacitance measurement
  • Selectable 2-pair port power allocations– 4 W, 7 W, 15.4 W, or 30 W
  • Dedicated 14-bit integrating current ADC per port– Noise immune MPS for DC disconnect– 2% Current sensing accuracy
  • 1- or 3-Bit fast port shutdown input
  • Auto-class discovery and power measurement
  • Never Fooled 4-Point detection
  • Inrush and operational foldback protection
  • 425-mA and 1.25-A Selectable current limits
  • Port re-mapping
  • 8-Bit or 16-bit I2C communication
  • Flexible processor controlled operating modes– Auto, semi auto and manual / diagnostic
  • Per Port voltage monitoring and telemetry
  • –40°C to +125°C Temperature operation

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
Mount Samples
885012205031SPEC
8 files WCAP-CSGP MLCCs 16 V(DC)10 nF ±10% 16 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012206089SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)10 nF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012206095SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)100 nF ±10% 50 0603 -55 °C up to +125 °C 35 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012207026SPEC
8 files WCAP-CSGP MLCCs 10 V(DC)10 µF ±10% 10 0805 -55 °C up to +125 °C 100.01 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel
744062151SPEC
8 files WE-TPC SMT Tiny Power Inductor 6823 -40 °C up to +125 °C 6.8 6.8 2.3 150 0.43 0.36 9 SMT
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
Mount Samples