Topology | Boost Converter |
Input voltage | 6-40 V |
IC revision | A |
PMP20774 is universal USB Type C™ Charger utilizing the LM5175 DCDC and TPS25740B PD controllerfor aftermarket car charger applications. This design has a minimum operating input voltage of 6V and amaximum input voltage of 40V. The design is capable of sourcing 3A continuous current at 5Vout, 9Vout,15Vout and 20Vout. Switching frequency is set to 350kHz. Waveforms were taken at 12V and 24V input.A dedicated USB Type C™ load board was used to perform the PD negotiation. The actual efficiency ofthe DCDC will be higher because more current is drawn to power the load board.
PJ17US002137Remarks: Schematic and BOM is added with TEST PDF6V to 40V in, output 5V @ 3A, 9V @ 3A, 20V @ 3AAchieving efficiency of 90% across entire operation range, 95% peak efficiencyCompact size, slim form factorSolution size: 57mm x 19mmNo firmware needed, PD controller TPS25740
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744325550 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 5.5 | 12 | 4.5 | 12 | 10.3 | 30 | Superflux | – | – | – | -40 °C up to +150 °C | – | – | – | – | – | 10.5 | – | ||
![]() | 865080445010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | 100 µF | 25 | 2000 | -55 °C up to +105 °C | 290 | 380 | 25 | 14 | 6.3 | 7.7 | 15" Tape & Reel | ||
![]() | 865080645012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | 47 µF | 50 | 2000 | -55 °C up to +105 °C | 230 | 700 | 23.5 | 12 | 6.3 | 7.7 | 15" Tape & Reel |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744325550 | SPEC | |
![]() | 865080445010 | SPEC | |
![]() | 865080645012 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | Samples |
---|