| Topology | Buck-Boost Converter |
| Input voltage | 3.6-24 V |
| Output 1 | 24 V / 5 A |
| IC revision | A |
The USB-PD-CHG-EVM-01 evaluation module (EVM) is used to evaluate the BQ25792 device and TPS25750 device together. The BQ25792 is an integrated switched-mode buck-boost battery charge management device in HOTROD (QFN) package, intended for 1- to 4-series cell Li-ion and Li-polymer batteries from 3.6-24-V input. The TPS25750 is a USB Type-C and PD controller capable of sourcing and sinking 20-V/5-A internally. The I2C serial interface allows the PD controller to drive the battery charger and also to simultaneously be driven by a host makes the combination a truly flexible solution
The USB-PD-CHG-EVM-01 evaluation module (EVM) is used to evaluate the BQ25792 device and TPS25750 device together. The BQ25792 is an integrated switched-mode buck-boost battery charge management device in HOTROD (QFN) package, intended for 1- to 4-series cell Li-ion and Li-polymer batteries from 3.6-24-V input. The TPS25750 is a USB Type-C and PD controller capable of sourcing and sinking 20-V/5-A internally. The I2C serial interface allows the PD controller to drive the battery charger and also to simultaneously be driven by a host makes the combination a truly flexible solution
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437368047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 4.7 | 9.4 | 11.7 | 26 | 15.5 | 16 | SMT |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 74437368047 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
|---|