IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments TPS2595 | Demoboard TPS2595EVM

2.7-V to 18-V, 34mΩ, 0.5-4A eFuse with over voltage protection in small WSON package

Overview

TopologyOther Topology
Input voltage2.7-18 V
Output 113.7 V / 4 A
IC revisionC

Description

The TPS2595xx family of eFuses (integrated FET hot swap devices) is a highly integrated circuit protection and power management solution in a small package. The devices provide multiple protection modes using very few external components and are a robust defense against overloads, short circuits, voltage surges, and excessive inrush current.Output current limit level can be set with a single external resistor. It is also possible to get an accurate sense of the output load current by measuring the voltage drop across the current limit resistor. Applications with particular inrush current requirements can set the output slew rate with a single external capacitor. Overvoltage events are quickly limited by internal clamping circuits to a safe fixed maximum, with no external components required. The TPS259573 variant provides an option to set a user-defined overvoltage cutoff threshold.Quick output discharge function can be implemented in the TPS2595x5 variants by connecting the OUT pin to the QOD pin.The devices are characterized for operation over the temperature range of –40°C to +125°C.

Features

  • Wide Input Voltage Range: 2.7 V to 18 V
  • 20 V Absolute Maximum
  • 3 V to 18 V for TPS2595x5 Version
  • Low On-Resistance: RON = 34 mΩ (Typical)
  • Fast Overvoltage Protection Clamp (3.8-V, 5.7-V, and 13.7-V options) With a Response Time of 5 µs (Typical)
  • TPS2595x0, TPS2595x1, TPS2595x5: Active High Enable Input With Adjustable Undervoltage Lockout (UVLO)
  • TPS2595x3: Active Low Enable Input With Adjustable Overvoltage Lockout (OVLO)
  • Adjustable Current Limit With Load Current Monitor Output (ILM)
  • Current Range: 0.5 A to 4 A
  • Current Limit Accuracy: ±7.5%
  • Adjustable Output Slew Rate Control (dVdt)
  • Over Temperature Protection (OTP)
  • Fault Indication Pin (FLT )
  • UL 2367 Recognition – File No. E169910
  • RILM >= 487 Ω (4.42 A maximum)
  • IEC 62368-1 Certified
  • Safe During Single Point Failure Test (IEC 62368-1)
  • ILM Pin Open/Short Detection

Typical applications

  • Hot-Swap, Hot-Plug, Adapter Powered Systems
  • Industrial Systems
  • Multi-function Printers, White Goods, Digital TV
  • SSDs and HDDs
  • Set-Top Box

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
Z
(mΩ)
ILeak
(µA)
DF
(%)
Ø D
(mm)
L
(mm)
Packaging Samples
865080445010SPEC
8 files WCAP-ASLI Aluminum Electrolytic Capacitors100 µF 25 2000 -55 °C up to +105 °C 290 380 25 14 6.3 7.7 15" Tape & Reel
Order Code Data­sheet Simu­lation
865080445010SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
Z
(mΩ)
ILeak
(µA)
DF
(%)
Ø D
(mm)
L
(mm)
Packaging Samples