| Topology | Other Topology |
| IC revision | 00 |
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | IR (A) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012205044 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 1 nF | ±10% | 25 | 0402 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | |||
![]() | 61300411121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 10.16 | – | – | – | Bag | 4 | 2.54 | Single | Pin Header | Straight | 3 | |
![]() | 61300611121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 15.24 | – | – | – | Bag | 6 | 2.54 | Single | Pin Header | Straight | 3 | |
![]() | 61301421121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 17.78 | – | – | – | Bag | 14 | 2.54 | Dual | Pin Header | Straight | 3 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012205044 | SPEC | ||
![]() | 61300411121 | SPEC | – |
![]() | 61300611121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 61301421121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | IR (A) | Samples |
|---|