Topology | Flyback Converter |
Input voltage | 18-36 V |
Output 1 | 5 V / 6 A |
IC revision | 1 |
PMP40274 is a power module reference design solution for power train applications. The module enables a high efficiency with flyback-CCM synchronous rectifier. The efficiency is >88% at full load. This design features <0.2W standby power. Integrated input UVLO, OVP and output OVP, OCP improves the power system reliability. The design is achieved in a compact form factor (50.8mm X 40.6mm X 15mm).
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744310115 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 1.15 | 11.8 | 7.5 | 13 | 8.6 | 84 | Superflux |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744310115 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|