IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS40210DGQR | Demoboard PMP10081

20W SEPIC Low-Cost Lead Acid Battery Charger Reference Design

Overview

TopologySEPIC Buck-Boost Topology
Input voltage9-36 V
Output 113.8 V / 1.5 A
IC revisionC

Description

The PMP10081 reference design shows a simple and low-cost solution of a lead acid battery charger. The input voltage range is from 9V to 36V and the maximum output voltage is 13.8V, which is sufficient for a six-cell lead acid battery with a charge current up to 1.5A.

Features

Built and testedSmall part countLow-costSimple solutionREMARK: BOM and Schematics are added with main pdf.

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-SPC SMT Power Inductor, 2.2 µH, 3 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current3 A
Saturation Current4.6 A
DC Resistance0.03 Ω
Self Resonant Frequency85 MHz
VersionSMT 
Check availability