Topology | Buck Converter |
Input voltage | 8-15 V |
Switching frequency | 100-1000 kHz |
Output 1 | 1.8 V / 10 A |
Output 2 | 1.2 V / 10 A |
IC revision | D |
The TPS40322 is a dual-output, synchronous buck controller. It can also be configured as a single- output, two-phase controller. The 180° out-of-phaseoperation reduces the input current ripple and extends the input capacitor lifetime. Bi-directional master/slave synchronization function provides evenlydistributed phase shift for a four-output system that reduces input ripple further and attenuates the system noise.The wide input range can support 3.3-V, 5-V, and 12-V buses. The accurate reference voltage satisfies the precision voltage needed by ASICs and potentially reduces the output capacitance requirement. Separate PGOOD signals provide flexibility for system monitoring and sequencing. The two channels are independently controlled and each soft-start time is programmable. Voltage mode control is implemented to reduce noise sensitivity and also ensures low duty ratio conversion.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744314110 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 1.1 | 19.6 | 6 | 13 | 3.15 | 135 | Superflux |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744314110 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|