IC manufacturers Texas Instruments

IC manufacturers (96)

Texas Instruments TPS43060 | Demoboard TIDA-01558

Low Iq, 58V, Synchronous Boost Controller w/ Wide Input Voltage & 7.5V Gate Drive for Standard FETs

Overview

TopologyBoost Converter
Input voltage30-38 V
Switching frequency50-1000 kHz
Output 128 V / 20 A
IC revisionE1

Description

This analog, bidirectional power conversion reference design has a discharge or boost stage of 500 W and charge or buck stage of 50 W. This reference design is made for 24-V battery pack and 30-V to 38-V bus voltage for use in DC-UPS, battery backup unit (BBU), local energy storage (LES) and DC/DC brick modules. The design’s high efficiency of >98% discharge and >95% charge optimizes the thermal management and extends battery backup time.

Features

  • 58-V Maximum Output Voltage
  • 4.5 to 38 V (40 V Absolute Max) VIN Range
  • TPS43060: 7.5-V Gate Drive Optimized for Standard Threshold MOSFETs
  • TPS43061: 5.5-V Gate Drive Optimized for Low Qg NexFET™ Power MOSFETs
  • Current-Mode Control With Internal Slope Compensation
  • Adjustable Frequency from 50 kHz to 1 MHz
  • Synchronization Capability to External Clock
  • Adjustable Soft-Start Time
  • Inductor DCR or Resistor Current Sensing
  • Output Voltage Power-Good Indicator
  • ±0.8% Feedback Reference Voltage
  • 5-µA Shutdown Supply Current
  • 600-µA Operating Quiescent Current
  • Integrated Bootstrap Diode (TPS43061)
  • Cycle-by-Cycle Current Limit and Thermal Shutdown
  • Adjustable Undervoltage Lockout (UVLO) and Output Overvoltage Protection
  • Small 16-Pin WQFN (3 mm × 3 mm) Package With PowerPAD™
  • –40°C to 150°C Operating TJ Range

Typical applications

  • Battery-Powered Systems
  • 5-V, 12-V, and 24-V DC Bus Power Systems
  • Thunderbolt Port for PCs / Tablet Computer Accessories
  • Automotive Power Systems

Products

Order Code Data­sheet Replacement Order Code Downloads Product series Samples
691134710002iSPEC
691101710002Design Kit Design Your EMC-Filter
Order Code Data­sheet Replacement Order Code
691134710002iSPEC
691101710002
Samples
Order Code Data­sheet Replacement Order Code Downloads Product series Samples