IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS53622 | Demoboard PMP21872

VR13 Dual-Channel D-CAP+™ 2+0/1+1 Step-Down Controller With NVM and PMBus

Overview

TopologyBuck Converter
Input voltage10.8-13.2 V
Output 11 V / 40 A

Description

The TPS53622 is a fully VR13 SVID compliant step-down controller with dual channels, built-in nonvolatile memory (NVM), and PMBus™ interface, and is fully compatible with TI NexFET ™power stage. Advanced control features such as D-CAP+™ architecture with undershoot reduction (USR) provide fast transient response, low output capacitance, and good current sharing. The device also provides novel phase interleaving strategy and dynamic phase shedding for efficiency improvement at different loads. Adjustable control of VCORE slew rate and voltage positioning round out the Intel® VR13™ features. In addition, the device supports the PMBus communication interface for reporting the telemetry of voltage, current, power, temperature, and fault conditions to the systems. All programmable parameters can be configured by the PMBus interface and can be stored in NVM as the new default values to minimize the external component count.

Features

  • Intel VR13 Serial VID (SVID) Compliant
  • Full VR13 Server Feature Set Including Digital Input Power Monitor
  • Programmable Loop Compensations
  • Configurable with Non-Volatile Memory (NVM) for Low External Component Counts
  • Individual Phase Current Calibrations and Reports
  • Dynamic Phase Shedding with Programmable Current Threshold for Optimizing Efficiency at Light and Heavy Loads
  • Fast Phase-Adding for Undershoot Reduction (USR)
  • Backward VR12.0 and VR12.5 Compatible
  • 8-Bit DAC with Selectable 5 mV or 10 mV Resolution and Output Ranges from 0.25 V to 1.52 V or 0.5 to 2.8125 V for Dual Channels
  • Driverless Configuration for Efficient HighFrequency Switching
  • Fully Compatible with TI NextFET™ Power Stage for High-Density Solutions
  • Accurate, Adjustable Voltage Positioning
  • Patented AutoBalance™ Phase Balancing
  • Selectable, 16-level Per-Phase Current Limit
  • PMBus™ System Interface for Telemetry of Voltage, Current, Power, Temperature, and Fault Conditions
  • Dynamic Output Voltage Transitions with Programmable Slew Rates via SVID or PMBus Interface
  • Conversion Voltage Range: 4.5 V to 17 V
  • Low Quiescent Current

Typical applications

  • Enterprise Systems

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2143 - 3.81 mm Horiz. Entry Modular, 2, Rising Cage Clamp
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²)
Check availability