Topology | Buck Converter |
Input voltage | 10-14 V |
Output 1 | 1.2 V / 360 A |
IC revision | A |
The PMP21887 is a 12-phase Power Management Bus (PMBus) buck converter powering Datacenter Hardware Accelerator, Enterprise Switch and Router application-specific integrated circuit (ASIC) core rails. It provides 360A of continuous current and 600A of peak current at 0.85-V nominal voltages. It uses twelve of TI's CSD95480 common footprint 70-A smart power stages. Design includes an on-board high speed dynamic load for testing to stringent dynamic load response requirements of high speed ASICs. The PMP21887 includes a Test Report showing these capabilities and enables a cut-and-paste design for powering high-current ASIC core rails with PMBus.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | LR (µH) | IR (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74431012010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCM SMT High Current Flat Wire Inductor | 0.1 | 0.099 | 37 | 125 | 125 | 0.125 | 80 | MnZn |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74431012010 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | LR (µH) | IR (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|