Topology | Buck Converter |
Input voltage | 8-17 V |
Switching frequency | 185-1200 kHz |
Output 1 | 1.8 V / 10 A |
IC revision | C |
The TPS54020 is a 10-A, 4.5-V to 17-V input SWIFT™ converter. The innovative 3.5 mm × 3.5 mm HotRod™ package optimizes high-density step-downdesigns. The TPS54020 is a full featured converter. High efficiency is achieved through the innovative integration and packaging of the high-side and lowside MOSFETs. The TPS54020 operates at continuous current mode (CCM) at higher load conditions, and transitions to Eco-mode™ while skipping pulses to boost the efficiency at light loads.limiting on both MOSFETs provides device and system protection. Cycle-by-cycle current limitingin the high-side MOSFET protects for overload situations. Low-side MOSFET zero current detection turns off the low-side MOSFET while operating underlight loads. Three selectable current limit thresholds allow a good fit for various applications. A hiccup or cycle-by-cycle overcurrent protection scheme is also selectable. Thermal shutdown protection disables switchingwhen die temperature exceeds the thermal shutdown trip point and enables switching after the built-in thermal hysteresis and shutdown hiccup time.
Remarks:Negative Boost topology is used for -2V input voltage.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744314110 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 1.1 | 19.6 | 6 | 13 | 3.15 | 135 | Superflux |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744314110 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|