Topology | Buck Converter |
Input voltage | 8-60 V |
Switching frequency | 50-1100 kHz |
Output 1 | 3.3 V / 0.2 A |
IC revision | 7 |
The TPS54061-Q1 device is a 60-V, 200-mA, synchronous step-down dc-dc converter with integrated high-side and low-side MOSFETs. Current-mode control provides simple external compensation and flexible component selection. The non-switching supply current is 90 µA. Using the enable pin reduces the shutdown supply current to 1.4 µA.
To increase light-load efficiency, the low-side MOSFET emulates a diode when the inductor current reaches zero.
The internal undervoltage lockout setting is 4.5 V, but using two resistors on the enable pin can increase the setting. The internal slow-start time controls the output-voltage start-up ramp.
The adjustable switching-frequency range allows optimization of efficiency and external component size. Frequency foldback and thermal shutdown protect the part during an overload condition.
The TPS54061-Q1 enables small designs by integrating the MOSFETs and boot recharge diode, and by minimizing the IC footprint with a small 3-mm × 3-mm thermally enhanced VSON package.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74408943101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SPC SMT Power Inductor | 100 | 0.52 | 0.68 | 0.85 | 7.8 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74408943101 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|