Topology | Buck Converter |
Input voltage | 8-60 V |
Output 1 | 3.3 V / 0.2 A |
The Texas Instruments TPS54061EVM-142 evaluation module (EVM) helps designers evaluate the performance of the TPS54061 Synchronous Step-Down SWIFT™ Converter. The EVM operates from an 8V to 60V input (24V nominal) and provides a 3.3V output at 200mA.
4.7 V to 60 V Input Supply VoltageIntegrated High Side and Low Side N-Channel MOSFETFixed Frequency Peak Current Mode Control1.4 μA Shutdown Current90 μA No Load Quiescent Operating CurrentEnable with Hysteresis (for Adjustable Input Voltage UVLO)50 kHz to 1.1MHz Adjustable Switching Frequency using an external ResistorSynchronizes to External Clock0.8 V Internal Voltage Reference at 2% AccuracyCycle by Cycle Current Limit, Thermal and Frequency Fold Back ProtectionInternal Slow Start
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74408943101 | SPEC | 8 files | WE-SPC SMT Power Inductor | 100 | 0.52 | 0.68 | 0.85 | 7.8 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74408943101 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|