Topology | Buck Converter |
Input voltage | 4.5-60 V |
Switching frequency | 100-400 kHz |
Output 1 | 3.3 V |
IC revision | E2 |
This reference design implements a five-segment LED smart stack light with 20 LEDs used in factory floor and industrial process automation of greater complexity. An IO-Link interface is implemented for controlling the stack light and reading back status information. The design features low power consumption to be powered through the IO-Link interface.This signal light reference design demonstrates how the power dissipation of the RGB LED driver can be reduced by 30% and the range of the brightness control can be extended. Automatic brightness control adapts the brightness to ambient light. The reference design uses a simple PWM to modify the output voltage of a switching regulator to implement dynamic headroom control.
Flexible and easy-to-control RGB LED tower light designDifferent implemented modes: demo, temperature, humidity, stacklightFully controllable through IO-linkFive segments consisting of 20 RGB LEDsDynamic headroom control of linear RGB LED driver to reduce power consumption by 30%Automatic brightness control
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 885012005043 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 33 pF | ±5% | 25 | 0402 | -55 °C up to +125 °C | 1000 | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | ||
![]() | 744053221 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | – | – | – | 5828 | -40 °C up to +125 °C | – | – | – | 5.8 | 5.8 | 2.8 | – | – | 220 | 0.3 | 0.29 | 6 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 885012005043 | SPEC | |
![]() | 744053221 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|