| Topology | Buck Converter |
| Input voltage | 2.95-6 V |
| Output 1 | 1.5 V / 4 A |
| IC revision | 00 |
TPS54116-Q1EVM-830 4-A, 1-A, SWIFT™ Regulator Evaluation ModuleThe TPS54116-Q1EVM-830 evaluation module (EVM) facilitates evaluation of the TPS54116-Q1 Automotive DDR Power Solution with 4 A, 2-MHz VDDQ DC/DC Converter and 1 A VTT LDO. The EVM operates from a 2.95 V to 6 V input and delivers a 4 A DDR VDDQ output. The EVM includes an integrated 1 A VTT LDO output with on board VTT sink and source switched load.
DDR VDDQ and VTT outputsIncluded VTT source / sink dynamic loadVTTREF outputVDDQ up to 4 AVTT output up to ±1 A
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744373240068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 0.68 | 7.3 | 7.1 | 14 | 19 | 90 | SMT |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 744373240068 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
|---|