IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS54120

Low-Noise, 1-A Power Supply with Integrated DC-DC Converter and Low-Dropout Regulator

Overview

TopologyBuck Converter
Input voltage7-17 V
Switching frequency200-1200 kHz
Output 13.3 V / 1 A
Output 24.1 V / 1 A
IC revisionC

Description

The TPS54120 combines the high-efficiency of a step-down switching (dc-dc) converter with a high power-supply rejection (PSR), low-noise, low-dropoutregulator (LDO) to provide an ultra low-noise power supply that delivers quiet power rails to noise-sensitive applications.

With a wide input range of 4.5 V to 17 V, the TPS54120 is ideally suited for systems with 12-V power busses, and supports a 1-A continuous outputcurrent. The output voltage can be set from 0.8 V to 6.0 V using external resistors. The dc-dc converter and LDO are completely configurable, allowing the TPS54120 to be used in a wide range of low-noise applications. In addition, the TPS54120 includes features such as softstart, switching frequency synchronization, and a power-good signal.

The device is available in a space-saving, 3.5-mm × 5.5-mm QFN package, and is specified to operate over a –40°C to +125°C junction temperature range.

Features

  • Low-Noise Output: 17 µVRMS at 100 Hz to 1 MHz
  • Wide Input Voltage Range: 4.5 V to 17 V
  • High Efficiency: 72% at 1 A, 12V Input
  • Excellent Load/Line Transient Response
  • Synchronizable to External Clock: 200 kHz to 1.2 MHz
  • Small Package: 3.5 mm × 5.5 mm QFN-24

Typical applications

  • Powering RF Components: VCOs, Receivers, ADCs , Professional Audio
  • Powering Sensitive Clocking Distribution Circuits
  • Test and Measurement
  • Telecom Infrastructure
  • Pico and Femto Base Stations

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-SPC SMT Power Inductor, 22 µH, 1.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Rated Current1.1 A
Saturation Current1.4 A
DC Resistance0.213 Ω
Self Resonant Frequency19 MHz
VersionSMT 
–Check availability