| Topology | Buck Converter |
| Input voltage | 10-14 V |
| Output 1 | 5 V / 0.2 A |
| Output 2 | 5 V / 0.5 A |
| IC revision | A |
This supply uses the TPS54160 buck regulator to generate a 5V/0.5A regulated output and an auxilliary 5V/0.2A unregulated output. A two winding coupled inductor is used to generate the auxilliary output. The auxilliary output is left floating, and could be used as a -5V output or as a second +5V output. This simple design results in an efficient, yet low cost solution for a dual output system. The peak efficiency is over 88%.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Wire Section | L (µH) | IR (A) | ISAT (A) | Mount | L1 (µH) | L2 (µH) | IR (A) | IR 2 (A) | ISAT (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | fres (MHz) | Type | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744025002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 2 | – | – | – | – | 2.2 | 1.8 | 2.4 | SMT | – | – | – | – | – | – | – | – | – | 130 | – | ||
![]() | 691214310002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2143 - 3.81 mm Horiz. Entry Modular | 2 | Rising Cage Clamp | PCB | Yes | 24 to 16 (AWG) 0.2 to 1 (mm²) | – | 10 | – | THT | – | – | – | – | – | – | – | – | – | – | Horizontal | |
![]() | 744878470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-DD SMT Shielded Coupled Inductor | – | – | – | – | – | 47 | 0.9 | 1 | – | 47 | 47 | 0.9 | 0.9 | 1 | 0.6 | 0.6 | 0.75 | 0.75 | 8 | Straight |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Wire Section | L (µH) | IR (A) | ISAT (A) | Mount | L1 (µH) | L2 (µH) | IR (A) | IR 2 (A) | ISAT (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | fres (MHz) | Type | Samples |
|---|