IC manufacturers Texas Instruments

IC manufacturers (103)

Texas Instruments TPS54308 | Demoboard TIDA-010216

16s battery pack reference design with low-side MOSFET control for large capacity applications

Overview

TopologyFlyBuck (Double Buck)
Input voltage10-15 V
IC revisionE1

Description

This reference design is a low standby and ship-mode current consumption and high cell voltage accuracy 16s Lithium-ion (Li-ion) LiFePO4 battery pack. The design monitors each cell voltage, pack current, cell and MOSFET temperature with high accuracy and protects the Li-ion and LiFePO4 battery pack against cell overvoltage, cell undervoltage, overtemperature, charge and discharge overcurrent and discharge short-circuit situations. Five pairs of low-side N-channel MOSFET architecture join with strong on and off capability which allows the design to withstand a larger charge and discharge current. Through an efficient auxiliary power supply strategy, this reference design achieves 100-μA stand-by and 10-μA ship mode consumption which saves more energy and allows longer shipping time and standby time. These features make this reference design applicable for battery backup unit (BBU) of telecom and server, residential energy storage system (ESS), e-motorcycle, portable power station and other high-capacity battery pack applications.

Features

  • 100-μA consumption in standby mode withMOSFET off
  • 10-μA consumption in ship mode
  • ±5-mV cell voltage error at 25°C withoutcalibrations
  • ±0.5% current accuracy at 25°C, current > 5 A
  • Robust cell protections and multisystemprotections
  • Low-side N-channel MOSFETs and strong drivingcapability

Typical applications

  • Battery pack: e-bike, e-scooter, light electric vehicle (LEV), Other industrial battery pack (>=10S), • Portable power station, Battery energy storage system

More information

Products

Order Code
Data­sheet
Downloads
Status
Product series
Samples
750344754
Isolated Buck Transformer
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Product series Isolated Buck Transformer