| Topology | Buck Converter |
| Input voltage | 5-12 V |
| Output 1 | 3.6 V |
The TIDA-01015 is a clocking solution reference design for high speed direct RF sampling GSPS ADCs. This design showcases the significance of the sampling clock to achieve high SNR for 2nd Nyquist zone input signal frequencies. ADC12J4000 is a 12-bit, 4-GSPS RF sampling ADC with 3-dB input bandwidth of 3.2 GHz capable of capturing signals up to 4 GHz. This design highlights a clocking solution for the ADC12J4000 using TRF3765, to achieve high SNR performance at high input frequencies used in applications such as digital storage oscilloscopes (DSO) and wireless testers
12-bit, 4-GSPS RF sampling ADC clocking solutionUp to 4-GHz input signal capture capabilityJESD204B compliant low-phase noise clocking solution for RF sampling ADCREMARK:SchematiC,BOM with pdf IS ADDED
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Application | Interface Type | Type | Variant | Gender | Pins (pcs) | Mount | Working Voltage (V (AC)) | Packaging | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744325550 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 5.5 | 12 | 4.5 | 12 | 10.3 | 30 | Superflux | – | – | – | – | – | 2 | SMT | – | – | ||
![]() | 651305142821 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Mini/Micro Connectors | – | – | – | – | – | – | – | Mini USB 2.0 | Type AB | Horizontal | with Pads | Receptacle | 5 | SMT | 30 | Tape and Reel |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 744325550 | SPEC | |
![]() | 651305142821 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Application | Interface Type | Type | Variant | Gender | Pins (pcs) | Mount | Working Voltage (V (AC)) | Packaging | Samples |
|---|