IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS546D24A | Demoboard TPS546D24AEVM-2PH

TPS546D24A 2-Phase SWIFT™ Step-Down Converter

Overview

TopologyBuck Converter
Input voltage5-16 V
Output 10.8 V / 80 A

Description

The TPS546D24AEVM-2PH evaluation module (EVM) is a two-phase buck converter with two TPS546D24Adevices. The TPS546D24A device is a stackable synchronous buck with PMBus interface that can operate from a nominal 2.95-V to 16-V supply. The device allows programming and monitoring via the interface.Two TPS546D24A devices are configured as two-phase buck converter in factory default, output current is evenly distributed in the two devices; both the negative and positive output terminals are connected together.

Features

  • Regulated 0.8-V output up to 80-ADC steady-state output current
  • The output voltage is marginable and trimmable using the PMBus interface
  • Programmable UVLO, soft-start, and enable via the PMBus interface
  • Programmable overcurrent warning and fault limits and programmable response to faults via the PMBus interface
  • Programmable overvoltage and undervoltage warning and fault limits and programmable response to faults via the PMBus interface
  • Programmable turn-on and turn-off delays
  • Convenient test points for probing critical waveforms

Typical applications

  • Wireless infrastructure, Switcher, Router network, Server
  • Smart power systems, High-density power solutions

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
MountSMT 
Length1.6 mm
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins2 
TypeStraight 
MountTHT 
Length5.08 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability