IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS54719

2.95V to 6V Input, 7-A Synchronous Step Down SWIFT Converter

Overview

TopologyBuck Converter
Input voltage3-6 V
Switching frequency200-2000 kHz
Output 11.8 V / 7 A
IC revisionA

Description

The TPS54719 device is a full featured 6 V, 7 A, synchronous step down current mode converter with two integrated MOSFETs.The TPS54719 enables small designs by integrating the MOSFETs, implementing current mode control to reduce external component count, reducing inductor size by enabling up to 2 MHz switching frequency,and minimizing the IC footprint with a small 3mm x 3mm thermally enhanced QFN package.The TPS54719 provides accurate regulation for a variety of loads with an accurate ±2% Voltage Reference (VREF) over temperature.Efficiency is maximized through the integrated 30mΩ MOSFETs and 455μA typical supply current. Using the enable pin, shutdown supply current is reduced to 1 μA by entering a shutdown mode.Under voltage lockout is internally set at 2.4 V, but can be increased by programming the threshold with a resistor network on the enable pin. The output voltage startup ramp is controlled by the slow start pin. An open drain power good signal indicates the output is within 93% to 108% of its nominal voltage.Frequency fold back and thermal shutdown protects the device during an overcurrent condition.The TPS54719 is supported in the Webench™ Software Tool at www.ti.com/webench.

Features

  • Two 30 mΩ (typical) MOSFETs for High Efficiency at 7-A loads
  • 200kHz to 2MHz Switching Frequency
  • 0.6 V ± 2% Voltage Reference OverTemperature
  • Adjustable Slow Start / Sequencing
  • UV and OV Power Good Output
  • Low Operating and Shutdown Quiescent Current
  • Safe Start-up into Pre-Biased Output
  • Cycle by Cycle Current Limit, Thermal and Frequency Fold Back Protection
  • –40°C to 140°C Operating JunctionTemperature Range
  • Thermally Enhanced 3mm × 3mm 16-pin QFN

Typical applications

  • Broadband, Networking and Optical communications and Infrastructure
  • Low-Voltage, High-Density Power Systems
  • Point of Load Regulation for High Performance DSPs, FPGAs, ASICs and Microprocessors

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.5 µH, 13.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current13.8 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%14 A
DC Resistance6.6 mΩ
Self Resonant Frequency72 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability