Topology | Buck Converter |
Input voltage | 4.5-17 V |
Output 1 | 1.8 V / 8 A |
The TPS54824EVM-779 is a 8 A synchronous converter evaluation module (EVM). The EVM generates a 1.8 V output voltage from a nominal 12 V input. The input voltage range is 4.5 V to 17 V. The circuit is set up for operation at 700 kHz.
4.5 V to 17 V input voltage1.8 V output at 8 AFixed frequency current mode controlAdjustable switching frequency, 700 kHz operation pre-setTest points for all critical waveforms and connections
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 885012006057 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 1000 | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | ||
![]() | 744311100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | 7040 | -40 °C up to +150 °C | – | – | – | 7 | 6.9 | 3.8 | – | – | 1 | 16.8 | 8 | 19 | 4.6 | 85 | Superflux |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 885012006057 | SPEC | |
![]() | 744311100 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|