Topology | Buck Converter |
Input voltage | 1.5-16 V |
Switching frequency | 1250 kHz |
Output 1 | 40 V / 40 A |
The TPS548D21 device is a compact single buckconverter with adaptive on-time, D-CAP3 modecontrol. It is designed for high accuracy, highefficiency, fast transient response, ease-of-use, lowexternal component count and space-consciouspower systems.This device features full differential sense, TIintegrated FETs with a high-side on-resistance of2.9 mΩ and a low-side on-resistance of 1.2 mΩ. Thedevice also features accurate 0.5%, 0.9-V referencewith an ambient temperature range between –40°Cand 125°C. Competitive features include: very lowexternal component count, accurate load regulationand line regulation, FCCM mode operation, andinternal soft-start control.
Conversion Input Voltage Range (PVIN): 1.5 V to 16 VInput Bias Voltage (VDD) Range: 4.5 V to 22 VOutput Voltage Range: 0.6 V to 5.5 VIntegrated, 2.9-mΩ and 1.2-mΩ Power MOSFETs with 40-A Continuous Output CurrentVoltage Reference 0.6 V to 1.2 V in 50 mV Steps Using VSEL Pin±0.5%, 0.9-VREF Tolerance Range: –40°C to 125°C Junction TemperatureTrue Differential Remote Sense AmplifierD-CAP3 Control Loop to Support Large Bulk Capacitors and/or Small MLCCs Without External CompensationAnalog AVS Optimization via REFIN_TRK PinAdaptive On-Time Control with 4 Selectable Frequency Settings: 425 kHz, 650 kHz, 875 kHz, and 1.05 MHzTemperature Compensated and Programmable Current Limit with RILIM and OC ClampChoice of Hiccup or Latch-Off OVP or UVPVDD UVLO External Adjustment by Precision EN HysteresisPrebias Startup SupportFCCM Mode During All OperationFull Suite of Fault Protection and PGOOD5 mm × 7 mm × 1.5 mm, 40-Pin, Stack Clipped LQFN-CLIP Package
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | LR (nH) | IR (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744309025 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCM SMT High Current Flat Wire Inductor | 250 | 245 | 47.5 | 75.6 | 88.5 | 0.165 | 37 | MnZn |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | LR (nH) | IR (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|