Topology | Buck Converter |
Input voltage | 6-16 V |
Switching frequency | 950-1250 kHz |
Output 1 | 1 V / 40 A |
IC revision | 1 |
The TPS548D22 device is a compact single buck converter with adaptive on-time, D-CAP3 mode control. It is designed for high accuracy, high efficiency, fast transient response, ease-of-use, low external component count and space-conscious power systems.This device features full differential sense, TI integrated FETs with a high-side on-resistance of 2.9 mΩ and a low-side on-resistance of 1.2 mΩ. The device also features accurate 0.5%, 0.9-V reference with an ambient temperature range between –40°C and 125°C. Competitive features include: very low external component count, accurate load regulation and line regulation, auto-skip or FCCM mode operation, and internal soft-start control.The TPS548D22 device is available in 5 mm × 7 mm, 40-pin, LQFN-CLIP (RVF) package (RoHs exempt).
Conversion Input Voltage Range (PVIN): 1.5 V to 16 VInput Bias Voltage (VDD) Range: 4.5 V to 22 VOutput Voltage Range: 0.6 V to 5.5 VIntegrated, 2.9-mΩ and 1.2-mΩ Power MOSFETs with 40-A Continuous Output CurrentVoltage Reference 0.6 V to 1.2 V in 50 mV Steps Using VSEL Pin±0.5%, 0.9-VREF Tolerance Range: –40°C to 125°C Junction TemperatureTrue Differential Remote Sense AmplifierD-CAP3™ Control Loop to Support Large Bulk Capacitors and/or Small MLCCs Without External CompensationAdaptive On-Time Control with 4 Selectable Frequency Settings: 425 kHz, 650 kHz, 875 kHz, and 1.05 MHzTemperature Compensated and Programmable Current Limit with RILIM and OC ClampChoice of Hiccup or Latch-Off OVP or UVPVDD UVLO External Adjustment by Precision EN HysteresisPrebias Startup SupportEco-mode™ and FCCM SelectableFull Suite of Fault Protection and PGOOD5 mm × 7 mm × 1.5 mm, 40-Pin, Stack Clipped LQFN-CLIP Package
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | LR (nH) | IR (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744309025 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCM SMT High Current Flat Wire Inductor | 250 | 245 | 47.5 | 75.6 | 88.5 | 0.165 | 37 | MnZn |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744309025 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | LR (nH) | IR (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|