Topology | Buck Converter |
Input voltage | 6-16 V |
Output 1 | 1 V / 40 A |
IC revision | 1 |
The TPS548D22EVM-784 evaluation module (EVM) uses the TPS548D22. The TPS548D22 is a D-CAP3™ mode, 40A synchronous Buck converter with integrated MOSFETs. The device provides a fixed 1.0V output at up to 40A from a 12V input bus.
40A DC Steady State Output Current±0.5% 0.9VREF Tolerance Over -40 to 125°C Junction TemperatureTrue Differential Remote Sense AmplifierD-CAP3™ Control Loop to Support Large Bulk Cap and/or Small MLCCs Without External CompensationEco-Mode and FCCM SelectableTemp Compensated and Programmable Current Limit with RTRIP and OC Clamp ±10%
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | LR (nH) | IR (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744309025 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCM SMT High Current Flat Wire Inductor | 250 | 245 | 47.5 | 75.6 | 88.5 | 0.165 | 37 | MnZn |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744309025 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | LR (nH) | IR (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|