Topology | Buck Converter |
Input voltage | 4.5-17 V |
Switching frequency | 200-1600 kHz |
Output 1 | 12 V / 10 A |
IC revision | A |
The TPS54A24 is a full-featured 17-V, 10-A synchronous step-down DC/DC converter in a standard 4 mm × 4 mm WQFN package.The device is optimized for small solution size through high efficiency and integrating the high-side and low-side MOSFETs. Further space savings are achieved through peak-current-mode control, which reduces component count, and by selecting a high switching frequency, reducing the inductor footprint.The peak-current-mode control simplifies the loop compensation and provides fast transient response. Cycle-by-cycle peak current limiting on the high-side and low-side sourcing current limit protects the device in overload situations. Hiccup limits MOSFET power dissipation if a short circuit or over loading fault persists.A power-good supervisor circuit monitors the regulator output. The PGOOD pin is an open-drain output and goes high impedance when the output voltage is in regulation. An internal deglitch time prevents the PGOOD pin from pulling low unless a fault has occurred.A dedicated EN pin can be used to control the regulator on/off and adjust the input undervoltage lockout. The output voltage start-up ramp is controlled by the SS/TRK pin, which allows operation as either a standalone power supply or in tracking situations.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | LR (nH) | IR (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | IRP,40K (A) | RDC typ. (mΩ) | RDC max. (mΩ) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744308040 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCM SMT High Current Flat Wire Inductor | 400 | 345 | 25 | 23.8 | 28.3 | 0.37 | 25 | MnZn | 54.3 | – | – | SMT | ||
![]() | 74439358010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | 1000 | – | 17 | 18.15 | 38.15 | 2.1 | 53 | – | 30.25 | 2.1 | 2.32 | SMT | ||
![]() | 74437358010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 1000 | – | – | 20.6 | 43.1 | – | 42 | – | 18.6 | 3.65 | 4.63 | SMT | ||
![]() | 74439358022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | 2200 | – | 13 | 12.55 | 26.45 | 3.7 | 33 | – | 21.85 | 3.7 | 4.07 | SMT | ||
![]() | 74439358047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | 4700 | – | 9.5 | 7.5 | 16.65 | 8.65 | 22 | – | 13.35 | 8.65 | 9.51 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744308040 | SPEC | |
![]() | 74439358010 | SPEC | |
![]() | 74437358010 | SPEC | |
![]() | 74439358022 | SPEC | |
![]() | 74439358047 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | LR (nH) | IR (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | IRP,40K (A) | RDC typ. (mΩ) | RDC max. (mΩ) | Mount | Samples |
---|