Topology | Buck Converter |
Input voltage | 4.5-17 V |
Output 1 | 1.8 V / 10 A |
The TPS54A24EVM-058 is an evaluation module (EVM) for the TPS54A24. The TPS54A24 is a synchronous buck converter, integrating both power MOSFETs to minimize solution size and provide high efficiency at full load. Fixed-frequency peak current-mode control is used to minimize period and on-time jitter. Forced continuous conduction mode keeps the switching frequency fixed at light loads and enables fast transient response to and from light loads.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437358010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 1 | 18.6 | 20.6 | 43.1 | 4.63 | 42 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74437358010 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|