Topology | Buck-Boost Converter |
Input voltage | 3.6-36 V |
Switching frequency | 1860-2140 kHz |
Output 1 | 9 V / 1 A |
The TPS5516x-Q1 family of devices is a high-voltage synchronous buck-boost DC-DC converter. The device provides a stable power-supply output from a wide varying input-power supply such as an automotive car battery. The buck-boost overlap control ensures automatic transition between step-down and step-up mode with optimal efficiency. The TPS55165-Q1 output voltage can be set to a fixed level of 5 V or 12 V. The TPS55160-Q1 and TPS55162-Q1 devices have a configurable output voltage ranging from 5.7 V to 9 V that is set by an external resistive divider.
Qualified for Automotive ApplicationsAEC-Q100 Qualified with the Following Results:Device Temperature Grade 1: –40°C to +125°C Ambient Operating TemperatureDevice HBM ESD Classification Level 2Device CDM ESD Classification Level C4B
2-V to 36-V Input Voltage Range for VOUT = 5 V5-V or 12-V Fixed Output Voltage (TPS55165-Q1)Adjustable Output Voltage Options from 5.7 V to9 V (TPS55160-Q1 and TPS55162-Q1)Up to 85% Efficiency1-A Output Current for VOUT = 5 V and VIN ≥ 5.3 V0.8-A Output Current for VOUT = 5 V andVIN ≥ 3.8 V0.4-A Output Current for VOUT = 5 V andVIN ≥ 2.3 VAutomatic Transition Between Step-Down and Step-Up ModeLow-Power Mode for Improved Efficiency at Light Load Conditions (TPS55160-Q1 andTPS55165-Q1)Device Quiescent Current Less than 15 µA in Low-Power Mode (TPS55160-Q1 andTPS55165-Q1)Device Shutdown Current Less than 3 µAForced Fixed-Frequency Operation at 2 MHzSelectable Spread Spectrum (TPS55160-Q1 and TPS55165-Q1)Wake-up Through IGN With Power-Latch FunctionSmart Power-Good Output With Configurable Delay TimeOvertemperature Protection and Output Overvoltage ProtectionAvailable in Easy-to-Use 20-Pin HTSSOP PowerPAD™ Package
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
78438356022 | SPEC | 8 files | WE-MAIA SMT Power Inductor | 2.2 | 6.2 | 4.05 | 7.9 | 35 | 34 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
78438356022 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|