Topology | Boost Converter |
Input voltage | 2.9-5 V |
Switching frequency | 100-1200 kHz |
Output 1 | 5 V / 2.1 A |
IC revision | A |
The TPS55330 is a monolithic non-synchronous switching regulator with integrated 5-A, 24-V power switch. It can be configured in several standardswitching-regulator topologies, including boost, SEPIC and isolated flyback. The device has a wide input voltage range to support applications with input voltage from multi-cell batteries or regulated 3.3-V,5-V, and 12V power rails.The TPS55330 regulates the output voltage with current mode PWM (pulse width modulation) control, and has an internal oscillator. The switchingfrequency of PWM is set by either an external resistor or by synchronizing to an external clock signal. The user can program the switching frequency from100 kHz to 1.2 MHz.The device features a programmable soft-start function to limit inrush current during start-up and has other built-in protection features including cycle-by- cycle over current limit and thermal shutdown.The TPS55330 is available in a small 3mm x 3mm 16-pin QFN with PowerPad™ for enhanced thermal performance.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437346022 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 2.2 | 7.7 | 10 | 19.1 | 20 | 32 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74437346022 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|