IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments TPS55340 | Demoboard PM20550

TPS55340 Integrated 5-A Wide Input Range Boost/SEPIC/Flyback DC-DC Regulator

Overview

TopologySEPIC Buck-Boost Topology
Input voltage7-16 V
Switching frequency75-1480 kHz
Output 15 V / 0.2 A

Description

The PMP20550 is a simple design using a SEPIC to produce 3 power rails in which 2 of those are isolated from the input supply. This design is made entirely with automotive qualified IC's and magnetics. The PMP20550 reference design has been designed with optional components to allow the user to adjust output voltage precision as desired.

Features

  • Internal 5-A, 40-V Low-Side MOSFET Switch
  • 2.9-V to 32-V Input Voltage Range
  • ±0.7% Reference Voltage
  • 0.5-mA Operating Quiescent Current
  • 2.7-μA Shutdown Supply Current
  • Fixed Frequency Current Mode PWM Control
  • Frequency Adjustable From 100 kHz to 1.2 MHz
  • Synchronization Capability to External Clock
  • Adjustable Soft-Start Time
  • Pulse Skipping for Higher Efficiency at LightLoads
  • Cycle-by-Cycle Current Limit, Thermal Shutdown, and UVLO Protection
  • QFN-16 (3-mm × 3-mm) and HTSSOP-14Packages With PowerPAD™
  • Wide –40°C to 150°C Operating TJ Range

Typical applications

  • Industrial Power Systems
  • Thunderbolt Port, USB Type-C Power Delivery, Power Docking for Tablets and Portable PCs
  • 3.3-V, 5-V, 12-V, 24-V Power Conversion / Boost, SEPIC, and Flyback Topologies
  • ADSL Modems

Products

Order Code Data­sheet Downloads Status Product series Samples
750316553SPEC
Active i| Production is active. Expected lifetime: >10 years. Power Transformer
Order Code Data­sheet
750316553SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples