Topology | Boost Converter |
Input voltage | 5-12 V |
Switching frequency | 100-2500 kHz |
Output 1 | 24 V / 1.9 A |
IC revision | 5 |
The TPS55340-Q1 device is a monolithic non-synchronous switching regulator with integrated 5-A, 40-V power switch. The device can be configured in several standard switching-regulator topologies, including boost, SEPIC and isolated flyback. The device has a wide input voltage range to support applications with input voltage from multi-cell batteries or regulated 3.3-V, 5-V, 12-V, and 24-V power rails.
The TPS55340-Q1 device regulates the output voltage with current mode PWM (pulse width modulation) control, and has an internal oscillator. The switching frequency of PWM is set by either an external resistor or by synchronizing to an external clock signal. The user can program the switching frequency from 100 kHz to 2.5 MHz.
The device features a programmable soft-start function to limit inrush current during start-up and has other built-in protection features including cycle-by-cycle over current-limit and thermal shutdown.
The TPS55340-Q1 device is available in a small 3-mm × 3-mm 16-pin WQFN package with PowerPad for enhanced thermal performance.
Qualified for Automotive Applications
AEC-Q100 Qualified With the Following Resluts: Device Temperature Grade 1: –40°C to 125°C
Device HBM ESD Classification Level 2
Device CDM ESD Classification Level C6
Internal 5-A, 40-V Low-Side MOSFET Switch
2.9 to 38-V Input Voltage Range
±0.7% Reference Voltage
0.5-mA Operating Quiescent Current
2.7-µA Shutdown Supply Current
Fixed-Frequency Current Mode PWM Control
Frequency Adjustable from 100 kHz to 2.5 MHz(1)
Synchronization Capability to External Clock
Adjustable Soft-Start Time
Pulse-Skipping for Higher Efficiency at Light Loads
Cycle-by-Cycle Current-Limit, Thermal Shutdown, and
UVLO Protection
WQFN-16 (3 mm × 3 mm) Package with PowerPad
Wide –40°C to 150°C Operating TJ Range
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437368100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 10 | 7 | 7.9 | 16.8 | 30 | 12 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74437368100 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|