Topology | Boost Converter |
Input voltage | 5-12 V |
Switching frequency | 100-1200 kHz |
Output 1 | 24 V / 1.9 A |
IC revision | C |
The TPS55340 is a monolithic non-synchronous switching regulator with integrated 5-A, 40-V power switch. It can be configured in several standardswitching-regulator topologies, including boost, SEPIC and isolated flyback. The device has a wide input voltage range to support applications with input voltage from multi-cell batteries or regulated 3.3-V, 5- V, 12-V, and 24-V power rails.The TPS55340 regulates the output voltage with current mode PWM (pulse width modulation) control, and has an internal oscillator. The switchingfrequency of PWM is set by either an external resistor or by synchronizing to an external clock signal. The user can program the switching frequency from 100 kHz to 1.2 MHz.The device features a programmable soft-start function to limit inrush current during start-up and has other built-in protection features including cycle-bycycle over current limit and thermal shutdown. The TPS55340 is available in a small 3mm x 3mm 16-pin QFN as well as 14-pin HTSSOP packages with PowerPad™ for enhanced thermal performance.The 5-A, 40-V TPS55340 Boost Converter in the HTSSOP-14 package is pin-to-pin compatible with the 3-A, 40-V TPS61175 and it extends the maximuminput voltage from 18 V to 32 V.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437368100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 10 | 7 | 7.9 | 16.8 | 30 | 12 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74437368100 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|