| Topology | Buck-Boost Converter |
| Input voltage | 4-36 V |
| Output 1 | 5 V / 0.6 A |
| IC revision | September 2017 |
EVM Features• 4-V to 36-V input voltage range• Accurate 5-V output• Up to 600-mA output current• Switching frequency 1.1 MHz• Hiccup mode short current protection• Internal compensationThe TPS560430 is an easy to use synchronous step-down DC-DC converter capable of driving up to 600 mA. With a wide input range of 4 V to 36 V, the device is suitable for a wide range of applications from industrial to automotive for power conditioning from an unregulated source. The TPS560430 has 1.1-MHz and 2.1-MHz operating frequency versions for either high efficiency or small solution size. The TPS560430 also has FPWM (forced PWM) version to achieve constant frequency and small output voltage ripple at light load. Soft-start and compensation circuits are implemented internally which allow the device to be used with minimized external components.The device has built-in protection features, such as cycle-by-cycle current limit, hiccup mode short-circuit protection, and thermal shutdown in case of excessive power dissipation. The TPS560430 is available in a low profile 6-pin SOT-23-6 package.
Integrated Synchronous RectificationInput Voltage Range 4 V to 36 V600-mA Continuous Output Current80-µA Operating Quiescent Current1.1-MHz and 2.1-MHz Switching FrequencyMinimum Switching-On Time: 60 nsHigh Duty Cycle Operation SupportedAccurate Voltage ReferenceForced PWM OptionsFixed 3.3-V Output OptionsInternal Compensation for Ease of UseHigh Voltage-Enable InputSoft Start into Pre-Biased LoadCycle-by-Cycle Current LimitingShort Circuit Protection with Hiccup ModeOver Temperature ProtectionSmall Overall Solution Size (SOT-23-6 Package)
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L(µH) | IR(A) | ISAT(A) | RDC max.(Ω) | fres(MHz) | Version | SamplesAvailability & Sample | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | SPECWE-SPC SMT Power Inductor, 15 µH, 1.4 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-SPC SMT Power Inductor | Inductance15 µH | Rated Current1.4 A | Saturation Current1.7 A | DC Resistance0.136 Ω | Self Resonant Frequency22 MHz | VersionSMT | –Check availability |
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |